Offset pitch preload, flange end, single nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

F

N/A 172 mm

L

N/A 147 mm

T

N/A 22 mm

D

N/A 124 mm

BCD-E

N/A 147 mm

Start Angle

N/A 30 º

Y

N/A 20.0 mm

X

N/A 13.0 mm

Z

N/A 13.0 mm

S

N/A 40 mm

Oil Hole

N/A 1/8PT

Lead

N/A 20 mm

Ball Diameter

N/A 9.525 mm

Pitch Circle Diameter (PCD)

N/A 65.2 mm

Root Diameter (RD)

N/A 55.466 mm

Circuits

N/A 1.5x1

Stiffness

N/A 84 kgf/µm

Dynamic Load

N/A 5306 kgf

Static Load

N/A 13890 kgf