Offset pitch preload, flange end, single nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

F

N/A 166 mm

L

N/A 135 mm

T

N/A 22 mm

D

N/A 118 mm

BCD-E

N/A 141 mm

Start Angle

N/A 30 º

Y

N/A 20.0 mm

X

N/A 13.0 mm

Z

N/A 13.0 mm

S

N/A 40 mm

Oil Hole

N/A 1/8PT

Lead

N/A 12 mm

Ball Diameter

N/A 7.938 mm

Pitch Circle Diameter (PCD)

N/A 64.8 mm

Root Diameter (RD)

N/A 56.688 mm

Circuits

N/A 2.5x1

Stiffness

N/A 107 kgf/µm

Dynamic Load

N/A 4927 kgf

Static Load

N/A 14031 kgf