Offset pitch preload, flange end, single nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 55 mm

F

N/A 154 mm

L

N/A 132 mm

T

N/A 22 mm

D

N/A 105 mm

BCD-E

N/A 127 mm

Start Angle

N/A 30 º

Y

N/A 20.0 mm

X

N/A 13.0 mm

Z

N/A 13.0 mm

S

N/A 40 mm

Oil Hole

N/A 1/8PT

Lead

N/A 12 mm

Ball Diameter

N/A 7.938 mm

Pitch Circle Diameter (PCD)

N/A 56.80 mm

Root Diameter (RD)

N/A 48.688 mm

Circuits

N/A 2.5x1

Stiffness

N/A 128 kgf/µm

Dynamic Load

N/A 4624 kgf

Static Load

N/A 12195 kgf