Offset pitch preload, flange end, single nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 55 mm

F

N/A 140 mm

L

N/A 130 mm

T

N/A 18 mm

D

N/A 100 mm

BCD-E

N/A 118 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 40 mm

Oil Hole

N/A 1/8PT

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 56.4 mm

Root Diameter (RD)

N/A 49.910 mm

Circuits

N/A 3.5x1

Stiffness

N/A 132 kgf/µm

Dynamic Load

N/A 4562 kgf

Static Load

N/A 13661 kgf