Offset pitch preload, flange end, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

F

N/A 119 mm

L

N/A 96 mm

T

N/A 18 mm

D

N/A 80 mm

BCD-E

N/A 98 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 40 mm

Oil Hole

N/A 1/8PT

Lead

N/A 6 mm

Ball Diameter

N/A 3.969 mm

Pitch Circle Diameter (PCD)

N/A 63.8 mm

Root Diameter (RD)

N/A 59.744 mm

Circuits

N/A 4x2

Stiffness

N/A 148 kgf/µm

Dynamic Load

N/A 2614 kgf

Static Load

N/A 10542 kgf