Flange end, single nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 28 mm

F

N/A 89 mm

L

N/A 84 mm

T

N/A 12 mm

D

N/A 62 mm

BCD-E

N/A 75 mm

Start Angle

N/A 30 º

Y

N/A 11 mm

X

N/A 6.6 mm

Z

N/A 6.5 mm

S

N/A 12 mm

Oil Hole

N/A 1/8PT

Lead

N/A 16 mm

Ball Diameter

N/A 4.763 mm

Pitch Circle Diameter (PCD)

N/A 29.0 mm

Root Diameter (RD)

N/A 24.132 mm

Circuits

N/A 2.5x1

Stiffness

N/A 25 kgf/µm

Dynamic Load

N/A 1686 kgf

Static Load

N/A 3649 kgf