Flange end, single nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 80 mm

F

N/A 163 mm

L

N/A 139 mm

T

N/A 22 mm

D

N/A 115 mm

BCD-E

N/A 137 mm

Start Angle

N/A 30 º

Y

N/A 20.0 mm

X

N/A 13.0 mm

Z

N/A 13.0 mm

S

N/A 20 mm

H

N/A 64 mm

W

N/A 90 mm

Oil Hole

N/A 1/8PT

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 81.4 mm

Root Diameter (RD)

N/A 74.910 mm

Circuits

N/A 2.5x3

Stiffness

N/A 186 kgf/µm

Dynamic Load

N/A 10207 kgf

Static Load

N/A 42807 kgf