Flange end, single nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

F

N/A 157 mm

L

N/A 244 mm

T

N/A 32 mm

D

N/A 117 mm

BCD-E

N/A 137 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 30 mm

H

N/A 70 mm

W

N/A 82.0 mm

Oil Hole

N/A 1/8PT

Lead

N/A 20 mm

Ball Diameter

N/A 12.700 mm

Pitch Circle Diameter (PCD)

N/A 66.00 mm

Root Diameter (RD)

N/A 53.160 mm

Circuits

N/A 2.5x3

Stiffness

N/A 210 kgf/µm

Dynamic Load

N/A 30715 kgf

Static Load

N/A 90887 kgf