Flange end, single nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 55 mm

F

N/A 132 mm

L

N/A 175 mm

T

N/A 28 mm

D

N/A 100 mm

BCD-E

N/A 115 mm

Start Angle

N/A 30 º

Y

N/A 14 mm

X

N/A 9 mm

Z

N/A 8.5 mm

S

N/A 30 mm

H

N/A 71 mm

W

N/A 74 mm

Oil Hole

N/A 1/8PT

Lead

N/A 20 mm

Ball Diameter

N/A 12.700 mm

Pitch Circle Diameter (PCD)

N/A 58.00 mm

Root Diameter (RD)

N/A 45.160 mm

Circuits

N/A 2.5x2

Stiffness

N/A 127 kgf/µm

Dynamic Load

N/A 20160 kgf

Static Load

N/A 52439 kgf