Flange end, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 32 mm

F

N/A 78 mm

L

N/A 63 mm

T

N/A 16 mm

D

N/A 47 mm

BCD-E

N/A 64 mm

Start Angle

N/A 30 º

Y

N/A 11 mm

X

N/A 6.6 mm

Z

N/A 6.5 mm

S

N/A 12 mm

Oil Hole

N/A 1/8PT

Lead

N/A 8 mm

Ball Diameter

N/A 4.763 mm

Pitch Circle Diameter (PCD)

N/A 33 mm

Root Diameter (RD)

N/A 28.132 mm

Circuits

N/A 3

Stiffness

N/A 35 kgf/µm

Dynamic Load

N/A 1810 kgf

Static Load

N/A 4227 kgf

DD

N/A 52 mm