Flange end, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 32 mm

F

N/A 74 mm

L

N/A 53 mm

T

N/A 12 mm

D

N/A 44 mm

BCD-E

N/A 60 mm

Start Angle

N/A 30 º

Y

N/A 11 mm

X

N/A 6.6 mm

Z

N/A 6.5 mm

S

N/A 12 mm

Oil Hole

N/A 1/8PT

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Pitch Circle Diameter (PCD)

N/A 32.6 mm

Root Diameter (RD)

N/A 29.324 mm

Circuits

N/A 4

Stiffness

N/A 42 kgf/µm

Dynamic Load

N/A 1431 kgf

Static Load

N/A 4108 kgf

DD

N/A 48 mm