Flange end, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 25 mm

F

N/A 69 mm

L

N/A 80 mm

T

N/A 15 mm

D

N/A 45 mm

BCD-E

N/A 55 mm

Start Angle

N/A 30 º

Y

N/A 11 mm

X

N/A 6.6 mm

Z

N/A 6.5 mm

S

N/A 12 mm

Oil Hole

N/A 1/8PT

Lead

N/A 10 mm

Ball Diameter

N/A 4.763 mm

Pitch Circle Diameter (PCD)

N/A 26 mm

Root Diameter (RD)

N/A 21.132 mm

Circuits

N/A 4

Stiffness

N/A 33 kgf/µm

Dynamic Load

N/A 2038 kgf

Static Load

N/A 4315 kgf