Flange end, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 100 mm

F

N/A 190 mm

L

N/A 109 mm

T

N/A 24 mm

D

N/A 123 mm

BCD-E

N/A 158 mm

Start Angle

N/A 30 º

Y

N/A 26.0 mm

X

N/A 18.0 mm

Z

N/A 17.5 mm

S

N/A 25 mm

Oil Hole

N/A 1/8PT

Lead

N/A 12 mm

Ball Diameter

N/A 7.938 mm

Pitch Circle Diameter (PCD)

N/A 101.80 mm

Root Diameter (RD)

N/A 93.688 mm

Circuits

N/A 4

Stiffness

N/A 105 kgf/µm

Dynamic Load

N/A 8306 kgf

Static Load

N/A 33001 kgf

DD

N/A 130 mm