Flange end, double nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

F

N/A 146 mm

L

N/A 159 mm

T

N/A 22 mm

D

N/A 100 mm

BCD-E

N/A 122 mm

Start Angle

N/A 30 º

Y

N/A 20.0 mm

X

N/A 14.0 mm

Z

N/A 13.0 mm

S

N/A 40 mm

Oil Hole

N/A 1/8PT

Lead

N/A 12 mm

Ball Diameter

N/A 7.938 mm

Pitch Circle Diameter (PCD)

N/A 51.8 mm

Root Diameter (RD)

N/A 43.688 mm

Circuits

N/A 2.5x1

Stiffness

N/A 90 kgf/µm

Dynamic Load

N/A 4367 kgf

Static Load

N/A 10918 kgf