Flange end, double nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 45 mm

F

N/A 132 mm

L

N/A 134 mm

T

N/A 18 mm

D

N/A 88 mm

BCD-E

N/A 110 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 30 mm

Oil Hole

N/A 1/8PT

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 46.4 mm

Root Diameter (RD)

N/A 39.91 mm

Circuits

N/A 2.5x1

Stiffness

N/A 76 kgf/µm

Dynamic Load

N/A 3111 kgf

Static Load

N/A 7953 kgf