Flange end, double nut, tube within the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 36 mm

F

N/A 108 mm

L

N/A 135 mm

T

N/A 15 mm

D

N/A 70 mm

BCD-E

N/A 90 mm

Start Angle

N/A 30 º

Y

N/A 14 mm

X

N/A 9 mm

Z

N/A 8.5 mm

S

N/A 30 mm

Oil Hole

N/A 1/8PT

Lead

N/A 8 mm

Ball Diameter

N/A 4.763 mm

Pitch Circle Diameter (PCD)

N/A 37.00 mm

Root Diameter (RD)

N/A 32.132 mm

Circuits

N/A 1.5x2

Stiffness

N/A 77 kgf/µm

Dynamic Load

N/A 2217 kgf

Static Load

N/A 5669 kgf