Flange end, double nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 80 mm

F

N/A 190 mm

L

N/A 345 mm

T

N/A 28 mm

D

N/A 125 mm

BCD-E

N/A 154 mm

Start Angle

N/A 30 º

Y

N/A 26.0 mm

X

N/A 18.0 mm

Z

N/A 17.5 mm

S

N/A 50 mm

H

N/A 70 mm

W

N/A 94.0 mm

Oil Hole

N/A 1/8PT

Lead

N/A 20 mm

Ball Diameter

N/A 9.525 mm

Pitch Circle Diameter (PCD)

N/A 82.2 mm

Root Diameter (RD)

N/A 72.466 mm

Circuits

N/A 2.5x2

Stiffness

N/A 338 kgf/µm

Dynamic Load

N/A 16485 kgf

Static Load

N/A 58851 kgf