Flange end, double nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

F

N/A 104 mm

L

N/A 127 mm

T

N/A 16 mm

D

N/A 70 mm

BCD-E

N/A 86 mm

Start Angle

N/A 30 º

Y

N/A 14 mm

X

N/A 9 mm

Z

N/A 8.5 mm

S

N/A 30 mm

H

N/A 40 mm

W

N/A 56.0 mm

Oil Hole

N/A 1/8PT

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Pitch Circle Diameter (PCD)

N/A 50.6 mm

Root Diameter (RD)

N/A 47.324 mm

Circuits

N/A 1.5x3

Stiffness

N/A 143 kgf/µm

Dynamic Load

N/A 2051 kgf

Static Load

N/A 8072 kgf