Flange end, double nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 50 mm

F

N/A 130 mm

L

N/A 232 mm

T

N/A 22 mm

D

N/A 82 mm

BCD-E

N/A 105 mm

Start Angle

N/A 30 º

Y

N/A 20.0 mm

X

N/A 13.0 mm

Z

N/A 13.0 mm

S

N/A 40 mm

H

N/A 52 mm

W

N/A 64.0 mm

Oil Hole

N/A 1/8PT

Lead

N/A 12 mm

Ball Diameter

N/A 7.938 mm

Pitch Circle Diameter (PCD)

N/A 51.8 mm

Root Diameter (RD)

N/A 43.688 mm

Circuits

N/A 2.5x2

Stiffness

N/A 178 kgf/µm

Dynamic Load

N/A 8022 kgf

Static Load

N/A 22094 kgf