Flange end, double nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

F

N/A 117 mm

L

N/A 153 mm

T

N/A 18 mm

D

N/A 75 mm

BCD-E

N/A 95 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 40 mm

H

N/A 43 mm

W

N/A 53 mm

Oil Hole

N/A 1/8PT

Lead

N/A 16 mm

Ball Diameter

N/A 7.144 mm

Pitch Circle Diameter (PCD)

N/A 41.6 mm

Root Diameter (RD)

N/A 34.299 mm

Circuits

N/A 2.5x1

Stiffness

N/A 118 kgf/µm

Dynamic Load

N/A 3425 kgf

Static Load

N/A 7837 kgf