Flange end, double nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

F

N/A 112 mm

L

N/A 225 mm

T

N/A 18 mm

D

N/A 70 mm

BCD-E

N/A 90 mm

Start Angle

N/A 30 º

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 40 mm

H

N/A 43 mm

W

N/A 55 mm

Oil Hole

N/A 1/8PT

Lead

N/A 12 mm

Ball Diameter

N/A 7.144 mm

Pitch Circle Diameter (PCD)

N/A 41.6 mm

Root Diameter (RD)

N/A 34.299 mm

Circuits

N/A 2.5x2

Stiffness

N/A 141 kgf/µm

Dynamic Load

N/A 6217 kgf

Static Load

N/A 15674 kgf