Flange end, double nut, tube above the nut diameter.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 32 mm

F

N/A 108 mm

L

N/A 180 mm

T

N/A 16 mm

D

N/A 62 mm

BCD-E

N/A 86 mm

Start Angle

N/A 30 º

Y

N/A 14 mm

X

N/A 9 mm

Z

N/A 8.5 mm

S

N/A 20 mm

H

N/A 38 mm

W

N/A 44 mm

Oil Hole

N/A 1/8PT

Lead

N/A 16 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 33.4 mm

Root Diameter (RD)

N/A 26.91 mm

Circuits

N/A 1.5x2

Stiffness

N/A 72 kgf/µm

Dynamic Load

N/A 3035 kgf

Static Load

N/A 6555 kgf