Flange end, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 80 mm

F

N/A 174 mm

L

N/A 208 mm

T

N/A 24 mm

D

N/A 108 mm

BCD-E

N/A 143 mm

Y

N/A 26.0 mm

X

N/A 18.0 mm

Z

N/A 17.5 mm

S

N/A 50 mm

Oil Hole

N/A 1/8PT

Lead

N/A 16 mm

Ball Diameter

N/A 9.525 mm

Pitch Circle Diameter (PCD)

N/A 82.2 mm

Root Diameter (RD)

N/A 72.466 mm

Circuits

N/A 3

Stiffness

N/A 188 kgf/µm

Dynamic Load

N/A 9663 kgf

Static Load

N/A 31622 kgf