Flange end, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

F

N/A 122 mm

L

N/A 138 mm

T

N/A 18 mm

D

N/A 79 mm

BCD-E

N/A 100 mm

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 40 mm

Oil Hole

N/A 1/8PT

Lead

N/A 8 mm

Ball Diameter

N/A 4.763 mm

Pitch Circle Diameter (PCD)

N/A 64.00 mm

Root Diameter (RD)

N/A 59.132 mm

Circuits

N/A 4

Stiffness

N/A 152 kgf/µm

Dynamic Load

N/A 3395 kgf

Static Load

N/A 12541 kgf