Flange end, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 63 mm

F

N/A 134 mm

L

N/A 159 mm

T

N/A 20 mm

D

N/A 82 mm

BCD-E

N/A 110 mm

Y

N/A 20.0 mm

X

N/A 14.0 mm

Z

N/A 13.0 mm

S

N/A 40 mm

Oil Hole

N/A 1/8PT

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 64.4 mm

Root Diameter (RD)

N/A 57.910 mm

Circuits

N/A 4

Stiffness

N/A 158 kgf/µm

Dynamic Load

N/A 4860 kgf

Static Load

N/A 15858 kgf