Flange end, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 45 mm

F

N/A 110 mm

L

N/A 183 mm

T

N/A 16 mm

D

N/A 68 mm

BCD-E

N/A 90 mm

Y

N/A 17.5 mm

X

N/A 11 mm

Z

N/A 11 mm

S

N/A 30 mm

Oil Hole

N/A 1/8PT

Lead

N/A 16 mm

Ball Diameter

N/A 7.144 mm

Pitch Circle Diameter (PCD)

N/A 46.6 mm

Root Diameter (RD)

N/A 39.299 mm

Circuits

N/A 3

Stiffness

N/A 82 kgf/µm

Dynamic Load

N/A 3656 kgf

Static Load

N/A 8947 kgf