Flange end, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

F

N/A 80 mm

L

N/A 122 mm

T

N/A 16 mm

D

N/A 51 mm

BCD-E

N/A 66 mm

Y

N/A 11 mm

X

N/A 6.6 mm

Z

N/A 6.5 mm

S

N/A 24 mm

Oil Hole

N/A 1/8PT

Lead

N/A 5 mm

Ball Diameter

N/A 3.175 mm

Pitch Circle Diameter (PCD)

N/A 40.6 mm

Root Diameter (RD)

N/A 37.324 mm

Circuits

N/A 6

Stiffness

N/A 146 kgf/µm

Dynamic Load

N/A 2265 kgf

Static Load

N/A 7919 kgf