Flange end, double nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

F

N/A 96 mm

L

N/A 160 mm

T

N/A 18 mm

D

N/A 58 mm

BCD-E

N/A 80 mm

Y

N/A 14 mm

X

N/A 9 mm

Z

N/A 8.5 mm

S

N/A 30 mm

Oil Hole

N/A 1/8PT

Lead

N/A 12 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 41.4 mm

Root Diameter (RD)

N/A 34.91 mm

Circuits

N/A 3

Stiffness

N/A 73 kgf/µm

Dynamic Load

N/A 2958 kgf

Static Load

N/A 7069 kgf