Flange type mounting, double nut, Super S series for low noise and space-saving design, Dm-N value of up to 220,000, high acceleration/deceleration.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

L2

N/A 178 mm

L7

N/A 14 mm

D

N/A 70 mm

D4

N/A 85 mm

Start Angle

N/A 15 º

D5

N/A 9 mm

D6

N/A 100 mm

L1

N/A 20 mm

M (Oil Hole)

N/A M8×1P

Oil Hole Location

N/A 30 º

L11

N/A 7 mm

L10

N/A 10 mm

Angle between Bolt Holes

N/A 30 º

Lead

N/A 12 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 41.4 mm

Root Diameter (RD)

N/A 34.91 mm

Circuits

N/A 5

Dynamic Load

N/A 6330 kgf

Static Load

N/A 18380 kgf

Rigidity K

N/A 142 kgf/µm

Type 

N/A 2

Form

N/A A