Flange type mounting, double nut, Super S series for low noise and space-saving design, Dm-N value of up to 220,000, high acceleration/deceleration.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 32 mm

L2

N/A 100 mm

L7

N/A 12 mm

D

N/A 56 mm

D4

N/A 71 mm

Start Angle

N/A 45 º

D5

N/A 6.6 mm

D6

N/A 86 mm

L9

N/A 75.5 mm

L1

N/A 10 mm

M (Oil Hole)

N/A M6×1P

Oil Hole Location

N/A 22.5 º

L11

N/A 6 mm

L10

N/A 8 mm

Lead

N/A 6 mm

Ball Diameter

N/A 3.969 mm

Pitch Circle Diameter (PCD)

N/A 32.8 mm

Root Diameter (RD)

N/A 28.744 mm

Circuits

N/A 5

Dynamic Load

N/A 3090 kgf

Static Load

N/A 9480 kgf

Rigidity K

N/A 111 kgf/µm

Type 

N/A 1

Form

N/A C