- Digital signal output available
- Vertical shape, optimal for space-saving applications
- Optional metal protection tube
Unit of Measure
Specifications
Pole Pitch |
N/A 5 mm |
Available Gap |
N/A 4 mm |
Signal Format |
N/A Digital |
Output Signal |
N/A 24 V/PP |
Resolution |
N/A 25 µm |
Repeatability |
N/A ±10 µm |
Reference Signal |
N/A 5 mm/pulse |
Maximum Travel Speed |
N/A 8 m/s |
Input Voltage |
N/A 24 VDC±10% |
Type |
N/A Positioning Measurement - Read Head |
Operating Temperature [Min] |
N/A 0 ºC |
Operating Temperature [Max] |
N/A 50 ºC |
Storage Temperature [Min] |
N/A -5 ºC |
Storage Temperature [Max] |
N/A 70 ºC |
Protection Class |
N/A IP67 |
Style |
N/A Vertical Type |
Connector |
N/A 17 Pin Circular Plug (M17) |
Cable Length |
N/A 6 m |
Protection |
N/A with Metal Tube and Scraper |