Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 12

Nut Diameter

N/A 26 mm

Total Length

N/A 34 mm

Dynamic Load Rating

N/A 277 kgf

Static Load Rating

N/A 492 kgf

Mounting Thread

N/A M20x1

Mounting Thread Length

N/A 10 mm