Hiwin Worldwide
Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 50

Total Length

N/A 89 mm

Nut Diameter

N/A 75 mm

Thread Lead

N/A 10 mm

Dynamic Load Rating

N/A 3899 kgf

Static Load Rating

N/A 11112 kgf

Mounting Thread

N/A M70x2

Mounting Thread Length

N/A 16 mm

Thread Length

N/A 6 mm