Hiwin Worldwide
Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 40

Total Length

N/A 87 mm

Nut Diameter

N/A 63 mm

Thread Lead

N/A 10 mm

Dynamic Load Rating

N/A 3396 kgf

Static Load Rating

N/A 8489 kgf

Mounting Thread

N/A M60x2

Mounting Thread Length

N/A 14 mm

Thread Length

N/A 6 mm