Hiwin Worldwide
Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 32

Total Length

N/A 46 mm

Nut Diameter

N/A 50 mm

Thread Lead

N/A 5 mm

Dynamic Load Rating

N/A 1008 kgf

Static Load Rating

N/A 2772 kgf

Mounting Thread

N/A M48x1.5

Mounting Thread Length

N/A 12 mm

Thread Length

N/A 5 mm