Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 25

Total Length

N/A 44 mm

Nut Diameter

N/A 40 mm

Thread Lead

N/A 5 mm

Dynamic Load Rating

N/A 880 kgf

Static Load Rating

N/A 2082 kgf

Mounting Thread

N/A M38x1.5

Mounting Thread Length

N/A 10 mm