Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 20

Total Length

N/A 53 mm

Nut Diameter

N/A 36 mm

Thread Lead

N/A 5 mm

Dynamic Load Rating

N/A 938 kgf

Static Load Rating

N/A 1993 kgf

Keyway Depth

N/A 2 mm

Keyway Length

N/A 17 mm

Keyway Position

N/A 18 mm

Keyway Width

N/A 5 mm