Hiwin Worldwide
Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 20

Total Length

N/A 52 mm

Nut Diameter

N/A 36 mm

Thread Lead

N/A 5.08 mm

Dynamic Load Rating

N/A 938 kgf

Static Load Rating

N/A 1993 kgf

Mounting Thread

N/A M34x1.5

Mounting Thread Length

N/A 10 mm

Thread Length

N/A 4 mm