Hiwin Worldwide
Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 12

Total Length

N/A 34 mm

Nut Diameter

N/A 26 mm

Thread Lead

N/A 5 mm

Dynamic Load Rating

N/A 265 kgf

Static Load Rating

N/A 461 kgf

Mounting Thread

N/A M20x1

Mounting Thread Length

N/A 10 mm

Thread Length

N/A 3 mm