Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 10

Total Length

N/A 34 mm

Nut Diameter

N/A 26 mm

Thread Lead

N/A 4 mm

Mounting Thread

N/A M22x1

Mounting Thread Length

N/A 10 mm