Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 10

Total Length

N/A 25 mm

Nut Diameter

N/A 19.5 mm

Oil Hole

N/A M3x0.5

Thread Lead

N/A 2.5 mm

Mounting Thread

N/A M17x1

Mounting Thread Length

N/A 7.5 mm