Bonded tube
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 40

Nut Diameter

N/A 66 mm

Total Length

N/A 62 mm

Thread Lead

N/A 5 mm

Return Tube Height

N/A 36.3 mm

Mounting Thread

N/A M62x2

Mounting Thread Length

N/A 19 mm

Dynamic Load Rating

N/A 1859 kgf

Static Load Rating

N/A 6354 kgf