Bonded tube
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 25

Nut Diameter

N/A 55 mm

Total Length

N/A 65 mm

Thread Lead

N/A 10 mm

Return Tube Height

N/A 30.25 mm

Mounting Thread

N/A M45x1.5

Mounting Thread Length

N/A 15 mm

Dynamic Load Rating

N/A 1661 kgf

Static Load Rating

N/A 3468 kgf