Bonded tube
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 20

Nut Diameter

N/A 40 mm

Total Length

N/A 54 mm

Thread Lead

N/A 5 mm

Return Tube Height

N/A 23.33375 mm

Mounting Thread

N/A M36x1.5

Mounting Thread Length

N/A 14 mm

Dynamic Load Rating

N/A 1001 kgf

Static Load Rating

N/A 2149 kgf