Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 40

Flange Diameter

N/A 88 mm

Total Length

N/A 62 mm

Flange Thickness

N/A 16 mm

Nut Diameter

N/A 56 mm

Bolt Circle Diameter

N/A 72 mm

Bolt Hole Size

N/A 9 mm

Oil Hole

N/A 1/8 PT

Thread Lead

N/A 6.35 mm

Bolt Hole Head Diameter

N/A 14 mm

Bolt Hole Head Height

N/A 8.5 mm

Dynamic Load Rating

N/A 1929 kgf

Static Load Rating

N/A 5776 kgf