Internal type
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 12

Flange Diameter

N/A 40 mm

Total Length

N/A 34 mm

Flange Thickness

N/A 10 mm

Nut Diameter

N/A 26 mm

Bolt Circle Diameter

N/A 32 mm

Oil Hole

N/A M6x1

Thread Lead

N/A 5 mm

Dynamic Load Rating

N/A 265 kgf

Static Load Rating

N/A 461 kgf

Bolt Hole Head Diameter

N/A 4.5 mm