Super S series
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 25

Flange Diameter

N/A 62 mm

Total Length

N/A 64 mm

Flange Thickness

N/A 10 mm

Nut Diameter

N/A 40 mm

Bolt Circle Diameter

N/A 51 mm

Oil Hole

N/A M6x1

Bolt Hole Head Diameter

N/A 6.6 mm

Thread Lead

N/A 10 mm

Dynamic Load Rating

N/A 1660 kgf

Static Load Rating

N/A 3680 kgf