Super S series
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 15

Flange Diameter

N/A 48 mm

Total Length

N/A 45 mm

Flange Thickness

N/A 10 mm

Nut Diameter

N/A 28 mm

Bolt Circle Diameter

N/A 38 mm

Oil Hole

N/A M6x1

Bolt Hole Head Diameter

N/A 5.5 mm

Thread Lead

N/A 10 mm

Dynamic Load Rating

N/A 1010 kgf

Static Load Rating

N/A 1670 kgf