Bonded tube
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 25

Nut Diameter

N/A 52 mm

Total Length

N/A 69 mm

Thread Lead

N/A 25 mm

Mounting Thread Length

N/A 15 mm

Dynamic Load Rating

N/A 1174 kgf

Static Load Rating

N/A 2729 kgf