Rotating ballnut
Unit of Measure

Specifications

Type

N/A Rolled Ballscrew

Nominal Size

N/A 36

Flange Diameter

N/A 130 mm

Total Length

N/A 93 mm

Flange Thickness

N/A 20 mm

Bolt Circle Diameter

N/A 113 mm

Bolt Circle Diameter A

N/A 54 mm

Bolt Hole Head Diameter

N/A 10.42 mm

Thread Lead

N/A 36 mm

Dynamic Load Rating

N/A 1960 kgf

Static Load Rating

N/A 6200 kgf